(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Ladders/Stepladders

Ladders and stepladders are scaffolds for working in high places and tools used as a means for climbing up and down. There are a wide variety of tools, including aerial work platforms and work stools. There are not only single ladders used for climbing up and down to/from high places, but also triple ladders and such that enable climbing up and down to/from higher places. Stepladders, scaffolding platforms, and work stools with better footholds than ladders can be used in a wide range of applications, such as for replacing bulbs and fluorescent lights, cleaning windows, and cleaning air conditioners. The main material is aluminum, which is lightweight, and those that are also extendable are excellent for carrying and storing. In addition, there are tools that improve the safety of work in high places, such as adopting reinforcing metal fittings in the step part to improve durability.