(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Drill Stopper

Drill Stopper

[Features]
· Attach to a drill and use to drill holes while using an instrument such as a ruler to adjust the drilling depth position. This enables drilling to stop at the desired depth and keeps the depth accurate.
· The main unit is made of resin to keep it from leaving scratches in wood.
· Excellent disposal of wood chips.
[Applications]
· Aid for the drilling of holes with consistent depth.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
5005-030
5005-040
5005-050
5005-060
5005-080
5005-090
5005-100
5005-105
5005-110
5005-120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize
(mm)
JAN Code Trusco Code

MYR 43.16

1 Piece(s) 8 Day(s) 34962660550300 439-1241

MYR 43.16

1 Piece(s) 9 Day(s) 44962660550409 439-1250

MYR 43.16

1 Piece(s) 9 Day(s) 54962660550508 439-1268

MYR 43.16

1 Piece(s) 9 Day(s) 64962660550607 439-1276

MYR 48.23

1 Piece(s) 9 Day(s) 84962660550805 439-1284

MYR 48.23

1 Piece(s) 9 Day(s) 94962660550904 439-1292

MYR 48.23

1 Piece(s) 9 Day(s) 104962660551000 439-1306

MYR 51.53

1 Piece(s) 8 Day(s) 10.54962660551055 439-1314

MYR 51.53

1 Piece(s) 8 Day(s) 114962660551109 439-1322

MYR 55.08

1 Piece(s) 9 Day(s) 124962660551208 439-1331

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)