(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Meta-Core MAX 50 Center Pin

Meta-Core MAX 50 Center Pin

[Features]
· Center pin for UNIKA Meta-Core MAX.
[Applications]
· Work materials: Steel plates, shaped steel, cast iron plates, stainless steel plates, etc.
[Material]
· Alloy Steel

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

MXCP50-8

 
Part Number
MXCP50-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 98.71

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

blade diameter(mm) 8 work material Steel Sheet, Shaped Steel, Cast Iron Sheet, Stainless Steel Plate, etc. Overall Length(mm) 112
Diameter(mm) 8 JAN Code 4989270483040 Trusco Code 448-8881
Features · Center pin for Unika Meta-Core MAX C channel. Mass(g) 41 Compatible Model For 17.5 mm or above

Please check the type/dimensions/specifications of the part MXCP50-8 in the Meta-Core MAX 50 Center Pin series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)