(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Multi Carry (Connectible Dolly)

Multi Carry (Connectible Dolly)

Standard Unit Price:
MYR 457.12-
Days to Ship :
5 Day(s) or more

Depending on the size of the cargo, any number of units can be connected in both vertical and horizontal directions. Eco-friendly resin trolley using recycled PP (polypropylene) resin plate. Saves space as it is stackable for storage.

Basic Specifications

  • Product Type
    Dolly
  • Uniform Load(kg)
    150
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Size(mm)
    680×390×148
  • Weight(g)
    4500
  • Features
    Depending on the size of the cargo, any number of units can be connected in both vertical and horizontal directions. Eco-friendly resin trolley using recycled PP (polypropylene) resin plate. Can be stacked and stored, taking up no space.
  • Load Platform Base Material
    PP (Polypropylene)
  • Caster(mm)
    φ100
  • Capacity
    1 unit

Details

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Details Type

Refine by

  • Nylon Caster
  • Urethane Caster
  • Clear
Manufacturer Product Name

Refine by

  • Multi Carry MP-6839N-100
  • Multi Carry MP-6839U-100
  • Clear
Part Number

Refine by

  • MP-6839N-100
  • MP-6839U-100
  • Clear
JAN Code

Refine by

  • 4989999674217
  • 4989999674224
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Urethane Caster
Multi Carry MP-6839U-100
MP-6839U-100
4989999674224
5 Day(s) or more
MYR 498.30

Part Number : 1-6527-01
Days to Ship 5 Day(s) or more
Standard Unit Price MYR 498.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly
  • Uniform Load(kg)
    150
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Details Type
    Urethane Caster
  • Size(mm)
    680×390×148
  • Weight(g)
    4500
  • Manufacturer Product Name
    Multi Carry MP-6839U-100
  • Part Number
    MP-6839U-100
  • JAN Code
    4989999674224
  • Features
    Depending on the size of the cargo, any number of units can be connected in both vertical and horizontal directions. Eco-friendly resin trolley using recycled PP (polypropylene) resin plate. Can be stacked and stored, taking up no space.
  • Load Platform Base Material
    PP (Polypropylene)
  • Caster(mm)
    φ100
1 unit
Nylon Caster
Multi Carry MP-6839N-100
MP-6839N-100
4989999674217
5 Day(s) or more
MYR 457.12

Part Number : 1-6527-02
Days to Ship 5 Day(s) or more
Standard Unit Price MYR 457.12
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly
  • Uniform Load(kg)
    150
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Details Type
    Nylon Caster
  • Size(mm)
    680×390×148
  • Weight(g)
    4500
  • Manufacturer Product Name
    Multi Carry MP-6839N-100
  • Part Number
    MP-6839N-100
  • JAN Code
    4989999674217
  • Features
    Depending on the size of the cargo, any number of units can be connected in both vertical and horizontal directions. Eco-friendly resin trolley using recycled PP (polypropylene) resin plate. Can be stacked and stored, taking up no space.
  • Load Platform Base Material
    PP (Polypropylene)
  • Caster(mm)
    φ100

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Multi Carry Specifications

Multi Carry (Urethane Caster) external appearance

Multi Carry (Urethane Caster) external appearance

Multi Carry (Nylon Caster) external appearance

Multi Carry (Nylon Caster) external appearance

Model number: MP-6839U-100
Size: 680 × 390 × 148 mm
Load-carrying platform material: PP (polypropylene)
Casters: ø100 (diameter 100 mm)
Uniform load: 150 kg
Weight: 4.5 kg

Model number: MP-6839N-100
Size: 680 × 390 × 148 mm
Load-carrying platform material: PP (polypropylene)
Casters: ø100 (diameter 100 mm)
Uniform load: 150 kg
Weight: 4.5 kg


Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)