(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
PE Shoe Cover

PE Shoe Cover

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
Material: PE (polyethylene)
Outer embossed processing
Customizable size
Short shoe type, no anti-slip function
Quantity: 1 box (100 Pcs. Included)

Basic Specifications

  • Product Type
    Low-top shoe type
  • Anti-Skid
    NA
  • Size (cm)
    Configurable
  • Manufacturer Product Name
    PE Shoe Cover SC-B
  • Manufacturer Model Number
    SC-B
  • JAN Code
    4562117780856
  • Material
    PE (Polyethylene)
  • Specifications
    Exterior Embossed
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Box (100 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (100 Sheets)
9 Day(s) or more
-

Part Number : 1-3386-01
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Type
    Low-top shoe type
  • Anti-Skid
    NA
  • Size (cm)
    Configurable
  • Manufacturer Product Name
    PE Shoe Cover SC-B
  • Manufacturer Model Number
    SC-B
  • JAN Code
    4562117780856
  • Material
    PE (Polyethylene)
  • Specifications
    Exterior Embossed

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)