(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Special 6-Wheel Quick Turn with Floor Stoppers

Special 6-Wheel Quick Turn with Floor Stoppers

Standard Unit Price:
MYR 7,287.03
Days to Ship :
8 Day(s) or more

The turning radius is 1/2 or below that of the conventional four-wheeled vehicle.

[Features]
· A quick turn system that enables quick changes in direction on the spot.
· Requires very little space for turnaround with five casters and can change direction smoothly even in a narrow space.

Basic Specifications

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    500
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Color
    Sakae green
  • Length(mm)
    1455
  • Width(mm)
    780
  • Full height(mm)
    909
  • Load Platform Effective Dimensions(mm)
    W1400×D750 
  • Caster Diameter φ(mm)
    150
  • Wheel Material
    Rubber Wheels
  • Mass(kg)
    55
  • Patent/Utility Model
    Utility Model Registration: No. 3021013
  • Set Contents (Accessories)
    With Floor Stoppers
  • Features
    Quick Turn Type
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s) or more
MYR 7,287.03

Part Number : TQN-99F
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 7,287.03
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    500
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Color
    Sakae green
  • Length(mm)
    1455
  • Width(mm)
    780
  • Full height(mm)
    909
  • Load Platform Effective Dimensions(mm)
    W1400×D750 
  • Caster Diameter φ(mm)
    150
  • Wheel Material
    Rubber Wheels
  • Mass(kg)
    55
  • Patent/Utility Model
    Utility Model Registration: No. 3021013
  • Set Contents (Accessories)
    With Floor Stoppers
  • Features
    Quick Turn Type
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)