(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Hammer Core Drill (for Hammer Drill)

Hammer Core Drill (for Hammer Drill)

[Features]
· The structure in which the heavy-duty power of the hammer drill is transmitted smoothly to the cutting edge enables speedy drilling.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
HCB-25
HCB-29
HCB-32
HCB-35
HCB-38
HCB-40
HCB-45
HCB-50
HCB-55
HCB-60
HCB-65
HCB-70
HCB-75
HCB-80
HCB-100
HCB-105
HCB-110
HCB-120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize
(φ)
JAN Code

MYR 416.71

1 Piece(s) 10 Day(s) 254986362200004

MYR 416.71

1 Piece(s) 10 Day(s) 294986362200011

MYR 435.69

1 Piece(s) 10 Day(s) 324986362200028

MYR 492.66

1 Piece(s) 10 Day(s) 354986362200035

MYR 530.65

1 Piece(s) 10 Day(s) 384986362200042

MYR 587.62

1 Piece(s) 10 Day(s) 404986362200059

MYR 618.00

1 Piece(s) 10 Day(s) 454986362200066

MYR 655.99

1 Piece(s) 10 Day(s) 504986362200073

MYR 712.96

1 Piece(s) 10 Day(s) 554986362200080

MYR 754.74

1 Piece(s) 10 Day(s) 604986362200097

MYR 788.92

1 Piece(s) 10 Day(s) 654986362200103

MYR 834.50

1 Piece(s) 10 Day(s) 704986362200110

MYR 883.88

1 Piece(s) 10 Day(s) 754986362200127

MYR 948.44

1 Piece(s) 10 Day(s) 804986362200134

MYR 1,187.73

1 Piece(s) 10 Day(s) 1004986362200172

MYR 1,385.23

1 Piece(s) 10 Day(s) 1054986362200189

MYR 1,499.17

1 Piece(s) 10 Day(s) 1104986362200196

MYR 1,765.32

1 Piece(s) 10 Day(s) 1204986362200202

Loading...

  1. 1
 

Basic Information

Type HCB type (body) Overall Length(mm) 155 Effective Length(mm) 100
Motor for use Hammer Drill Application For drilling holes, etc. in reinforced concrete. Work material / Concrete rebar optimal
Work material / Plain concrete optimal Work material / Block optimal Work material / Brick optimal
Work material / Mortar Not suitable Work material / Slate Not suitable Work material/reinforced ALC Not suitable
Work material / Tin plate, Galvanized iron Not suitable Work material / Thin iron plate Not suitable Work material / Japanese wall Not suitable
Work material / Ceramic siding Not suitable Work material / Metal siding Not suitable Work material / Gypsum Board Not suitable
Work material / Stone Not suitable Work material / Veneer, plywood Not suitable Work material / Thick wooden plank Not suitable
Work material / Extruded cement panel Not suitable Work material / Porcelain tile Not suitable Work material / Bamboo wall Not suitable
Work material / Ceramic tile Not suitable Work material / Polyvinyl chloride material Not suitable Work material / Hume pipe Not suitable
Work material / FRPM pipe Not suitable Work material / Ceramic pipe Not suitable Work material / Ceramic exterior wall Not suitable
Work material / ASLOC panel Not suitable Work material / Resin-based artificial marble Not suitable Composite wall containing thermal insulation materials Not suitable
K Span Not suitable

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)