(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Rechargeable Impact Screwdriver Bit

Rechargeable Impact Screwdriver Bit

Click this image to zoom it.

Move the mouse over the image to zoom

  • Rechargeable Impact Screwdriver Bit
  • Rechargeable Impact Screwdriver Bit
  • Rechargeable Impact Screwdriver Bit

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

RJ10.0-135

 
Part Number
RJ10.0-135
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 103.32

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Details Type RJ Type Blade Tip Diameter(mm) 10 Overall Length(mm) 135
Effective Length(mm) 85 Opposite Side(mm) 6.35 Shank shape Hexagon Shape
Compatible Electric Motor Rechargeable drill / Impact screwdriver / Electric drill (400 W or less) Type Blister Pack Work material Concrete
Work material Block, Brick Work material Mortar Work material Slate
work material ALC Work material Japanese wall (white wall) Work material Hard siding board
Work material Soft siding board Work material Metal siding board Work material Gypsum Board
Work material Stone Work material Tile Work material Porcelain tile
Work material Ceramic tile Work material Plastic Work material Polyvinyl chloride material

Please check the type/dimensions/specifications of the part RJ10.0-135 in the Rechargeable Impact Screwdriver Bit series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)